Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRMCB, SH-HRMCB, SHD-HRMCB,SL-HUMCB, SH-HUMCB, SHD-HUMCB - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Holes and Center Hole
Bill of material
SL-HRMCB-SU-A25-B15-T6-V0-W0-N3-H2.3-D3
PN
Part Number
SL-HRMCB-SU-A25-B15-T6-V0-W0-N3-H2.3-D3
TYPE
Type
SL-HRMCB
TP
Type Selection
SL-HRMCB, SH-HRMCB, SHD-HRMCB,SL-HUMCB, SH-HUMCB, SHD-HUMCB
TS
Type Selection
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
LSE
L Specification
L
L 0.1mm Increment
mm
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD