Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTBBS, SH-JTBBS, SHD-JTBBS - Precision Cleaning Sheet Metal Mounting Plates/Brackets - Configurable - JTBBS
Bill of material
SL-JTBBS-SUD-A15-B15-T1-X0-Y0-G0-N0-K0-L0-V0-S0-W0-NA0
PN
Part Number
TYPE
Type
CO
Cleaning Options
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS1
Hole Specification1
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
DA2
DA 0.5mm Increment
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD