Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTDCS, SH-JTDCS, SHD-JTDCS - Precision Cleaning Sheet Metal Mounting Plates/Brackets - Configurable - JTDCS
Bill of material
SL-JTDCS-SUD-A10-B5-T1-X0-Y0-N0-K0-L0-NA0-J0
PN
Part Number
TYPE
Type
CO
Cleaning Options
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification1
N (Bolt Hole)
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
HS2
Hole Specification2
NA (Bolt Hole)
ND2
Nominal Diameter2
J
J 0.1mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir