Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SWBAS - Sheet Sheet Metal Mounting Plates / Brackets Z Bent Type - SWBAS
Bill of material
SWBAS-SP-A20-B10-T0.8-H10-J5-X0-Y0-W0-N0-F0-S0-G0-NA0
PN
Part Number
SWBAS-SP-A20-B10-T0.8-H10-J5-X0-Y0-W0-N0-F0-S0-G0-NA0
TYPE
Type
SWBAS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
RR1
r
0.8 mm
BB
b
1.0 mm
HH
h
5 mm
GG
g
5 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
WCC
WCC 1mm Increment
mm
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification1
ND1
Nominal Diameter1
F
F 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models