Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Misumi
描述
SL-FTCSU, SH-FTCSU, SHD-FTCSU, SL-FTCSUR, SH-FTCSUR, SL-FTCSUS, SH-FTCSUS, SHD-FTCSUS, SL-FTCAA, SH-FTCAA, SL-FTCAB, SH-FTCAB - (Precision Cleaning) Shouldered Spacers - Configurable Dimensions
明细表
SL-FTCSU-D5-H7-V2.0-T1.0-L2.0
PN
型号
SL-FTCSU-D5-H7-V2.0-T1.0-L2.0
TYPE
Type
SL-FTCSU
TP
选择类型
SL-FTCSU, SH-FTCSU, SHD-FTCSU, SL-FTCSUR, SH-FTCSUR, SL-FTCSUS, SH-FTCSUS, SHD-FTCSUS, SL-FTCAA, SH-FTCAA, SL-FTCAB, SH-FTCAB
MAT
材质
ST
表面处理
CM
Cleaning Method
D
D 指定单位0.5mm(D21mm以上时,指定单位1mm)
mm
H
H 指定单位0.5mm(D21以上时,指定单位1mm)
mm
Enter value for H
H 指定单位0.5mm(D21以上时,指定单位1mm)
mm
cm
inch
ft
V
V 指定单位0.5mm (V=3以上)
mm
T
T 指定单位0.1mm
mm
Enter value for T
T 指定单位0.1mm
mm
cm
inch
ft
L
L 指定单位1mm
mm
Enter value for L
L 指定单位1mm
mm
cm
inch
ft
ALT1
T厚度公差
ALT2
变更内径公差
ALT3
外径公差
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
2D
下載CAD模型