Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
MSB, SMSB - Stripper Bolts - Shaft Diameter Tolerance e9
Bill of material
MSB6.5-10
PN
Part No.
MAT
Material
HARD
Hardness
33~38HRC
SC
Strength Class
10.9
D
mm
ALT1
Changes L dimension (machining)
L
mm
LC
LC 0.1mm Increment
mm
A
mm
B
mm
C
mm
E
mm
F
mm
MP
MxP
T
mm
ALT2
Changes the thread part length.
FC
FC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models