SL-BOX-SBSET5-10
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_box_sbset_asmtab.prj},{NB=SL-BOX-SBSET5-10},{MATB=SBSET},{MATBALG= 'BSET', 'Structural Alloy Steel', 'SBSET', '304 Stainless Steel Equivalent'},{MATSW=JIS B1251},{MATPW=JIS B1256},{CM=SL},{M=5},{M1=5.000},{L=10},{A=8},{E=3.5},{C=8.5},{D=12},{AA=5.2},{PPATH=bset_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Misumi
描述
SL-BOX-SBSET,SH-BOX-SBSET,SHD-BOX-SBSET - (Precision Cleaning) Phillips Hex Head Bolts with Washer Set - Box Package
明细表
SL-BOX-SBSET5-10
PN
型号
SL-BOX-SBSET5-10
SL-BOX-SBSET5-10
TYPE
Type
SL-BOX-SBSET
CM
Cleaning Method
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
M
5
5
L
10.000
12.000
14.000
16.000
20.000
25.000
30.000
10.000
12.000
14.000
16.000
20.000
25.000
30.000
mm
MP
MxP (粗牙)
5x0.8
5x0.8
A
8
8
mm
E
3.5
3.5
mm
C
8.5
8.5
mm
D
12
12
mm
AA
(a)
5.2
5.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYNT - Alloy 600 Hex Nut
Misumi
14.12.2023
RTSCB - Titanium Hex Bolt Full Thread
Misumi
14.12.2023
UC FEKSG - Blind-rivet nut, round shank, type UC
KVT Fastening
22.12.2023
DIN ≈6921 - Hexagon bolts with flange
Fabory
21.04.2022
10000111 - Steel(+)Hexagon upset head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 4965 - Slotted hex head screws fully threaded (DIN 933 Sz), A2
Bossard Catalog
26.01.2023
BN 20226 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 20170 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
AD HPO 50 - Screw plug G with hex-nutwith and O‑ring (FKM)
SERTO
11.03.2024
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求