Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FRNA, FRCA, FRCANA, FRSMA, FRAMA, FRFFA, FSNCA, FSNFA, FSNAA, FREPA, FRN1A, FRC1A, FRCAN1A, FRSM1A, FRAM1A, FRFF1A, FSNC1A, FSNF1A, FSNA1A, FREP1A, FRN4A, FRC4A, FRCAN4A, FRSM4A, FRAM4A, FRFF4A, FSNC4A, FSNF4A, FSNA4A, FREP4A, FRN6A, FRC6A, FRCAN6A, FRSM6A, FRAM6A, FRFF6A, FSNC6A, FSNF6A, FSNA6A, FREP6A - Rubber/Sponge Packings - Round
Bill of material
FRN1A1-A25-V3
PN
Part No.
MAT
Material
HARD
Hardness
COLOR
Color
Black
SHP
Shape Selection
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
0/+0.5 mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
Q
Q 0.5mm Increment
mm
N
N 0.5mm Increment
mm
ALT1
Single Side Cut
SC
SC 1mm Increment
mm
ALT2
Double Side Cut
WSC
WSC 1mm Increment
mm
ALT3
Counterbore Hole
Z
Z 0.5mm Increment
mm
J
J 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models