Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
LRBNMF, LRBSMF, LRBAMF, LRBNMFA, LRBSMFA, LRBAMFA - Low Friction Rubber Sheets - Nitrile Rubber Sheets/Silicon Rubber Sheets - A, B Dimension Specified Type
Bill of material
LRBNMF0.5-10-10
PN
Part No.
LRBNMF0.5-10-10
TP
Type Selection
LRBNMF, LRBSMF, LRBAMF, LRBNMFA, LRBSMFA, LRBAMFA
TS
Type Selection
MAT
Material
HARD
Hardness
COLOR
Color
Black
T
0.5 mm
TTOL
T Tolerance
+/-0.2 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+/-1.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir