Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RBRMF, RBWMF, RBRMFA, RBWMFA - Butyl Rubber Sheets-Configurable Type
Bill of material
RBRMF1-10-10
PN
Part No.
TS
Type Selection
MAT
Material
Butyl Rubber (IIR)
HARD
Hardness
Shore A65
COLOR
Color
AD
No Adhesive/Adhesive
NO
Nominal
T
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
F
F 0.5mm Increment
mm
G
G 0.5mm Increment
mm
HT
Bolt Nominal Diameter
N
N (Through Hole)
Z
Z (Counterbore)
ALT2
Hole Position from Left
XC
XC=1 mm Increment
mm
ALT3
Hole Position from Bottom
YC
YC=1 mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models