Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
RBSMF, RBAMF, RBHSMF, RBSMFA, RBAMFA, RBHSMFA_F - Silicon Rubber Sheets/High Strength Silicon Rubber Sheets - A, B Dimension Configurable - Hole Type
Bill of material
RBSMF2H0.5-18-10-F9-G5-N3
PN
Part No.
TYPE
Type
RBSMF
TS
Type Selection
MAT
Material
HARD
Hardness
COLOR
Color
Light Gray
NO
Nominal
T
mm
TTOL
T Tolerance
+/-0.2 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
HT
Hole Type
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
BDS
Bolt Nominal Diameter Selection
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD