Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
UNSET_, UNLET_, UNSETA_, UNLETA_ - Low Elastic Rubber Sheets - Hanenaito - A, B Dimension Configurable - Hole Type
Bill of material
UNSET2H1-25-25-F9-G5-N3
PN
Part No.
TS
Type Selection
MAT
Material
HARD
Hardness
Shore A32
COLOR
Color
Black
NO
Nominal
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.5/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.5/0 mm
HT
Hole Type
BDS
Select Mounting Hole
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models