Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
UTPFS_H, UTPFH_H, UTPFM_H, UTPFL_H, UTPFSA_H, UTPFHA_H, UTPFMA_H, UTPFLA_H - Urethane Sheets with Metal Plates
Bill of material
UTPFS1H10-10-10-F5-G4-M3
PN
Part Number
TYS
Type Selection
MAT
Material
HARD
Hardness
COLOR
Color
Natural Color
MATP
Material of Plates
304 Stainless Steel
NO
Nominal
T
mm
TTOL
T Tolerance
+/-0.2 mm
AS
A Selection (1mm Increment for A Dimension Configurable)
mm
ASTOL
A Tolerance
+/-0.3 mm
B
B Selection
mm
BTOL
B Tolerance
+/-0.3 mm
F
F (Plate Hole Position 0.5mm Increment)
mm
Enter value for F
F (Plate Hole Position 0.5mm Increment)
mm
cm
inch
ft
G
G (Plate Hole Position 0.5mm Increment)
mm
Enter value for G
G (Plate Hole Position 0.5mm Increment)
mm
cm
inch
ft
M
M Tapped Hole
TT
t (Metal Plate Thickness)
6
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели