Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
UTSNB, UTHNB, UTMB, UTLB, UTSNBA, UTHNBA, UTMBA, UTLBA - Antistatic Urethane Sheets Band Type - Hole Processing Type
Bill of material
UTSNB4-10-25-P9-H2-N3
PN
Part Number
TYS
Type Selection
MAT
Material
HARD
Hardness
T
mm
TTOL
T Tolerance
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H (Number of Holes)
BHS
Bolt Hole Selection
N
N (Through Hole) Nominal Diameter Selection
mm
Z
Z (Counterbore Hole) Nominal Diameter Selection
mm
ZN
ZN (Extra Low Head Counterbore Hole) Nominal Diameter Selection
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h1
0.0 mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    Misumi
    A6061_ _ - 6061 Aluminum Alloy Configurable Plates
    Molex
    34824
Previews
3D
2D
Baixar modelos em CAD