Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBDHB, RBDHBT - Antistatic Rubber Sheets - High Conductive Type
Bill of material
RBDHB2-10-10
PN
Part No.
RBDHB2-10-10
TP
Type Selection
RBDHB, RBDHBT
TS
Type Selection
MATB
Material of Body
Conductive NBR
MATA
Material of Adhesive
-
T
2 mm
TTOL
T Tolerance
+/- 0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models