Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SBGELA, SBGELM, SBGELH - Washers with Antivibration Gel Both Ends Male Lower Thread Short Type
Bill of material
SBGELA006
PN
Part Number
SBGELA006
TP
Type Selection
SBGELA, SBGELM, SBGELH
TYS
Type Selection
MATMB
Material of Body
Silicone
MATMP
Material of Attaching Portion
304 Stainless Steel Equivalent
AC
Accessories
Hexagon Nut,Spring and Washer (2 pc. each)
MATAC
Material of Accessories
304 Stainless Steel Equivalent
NO
Nominal
D1
18 mm
D2
12 mm
H1
13 mm
H2
9 mm
LL
l
15 mm
LL1
l1
10 mm
M
M (Coarse)
4
WL
Working Load
4.9~7.84 {0.5~ 0.8} N{kgf}
SC
Spring Constant +/-20 percent
6.17 {0.63} N/mm {kgf/mm}
HARDAC
Hardness of Asker C
-
HARDP
Hardness of Penetration
64.7
FU
Frequency in Use
23~ Hz
COLORMB
Color of Main Body
(1) Milky White
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models