Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BMRTN - Rotary Manifolds
Bill of material
BMRTN4-M5
PN
Part No.
NO
No. of Circuits
NOM
Nominal
M
Thread Size
M5X0.8 Depth5
L
mm
DH7
Dh7
mm
T
4 mm
A
mm
B
mm
E
mm
P
10.0 mm
DD
d
4.5 mm
PCD
P.C.D.
mm
DD1H9
d1H9
3 Depth 3
DD2
d2
4 mm
F
mm
H
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models