Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
HOELF, HOELFS - Flexible Hoses - Low Pressure Type
Bill of material
HOELF20A-0.3
PN
Part No.
MATH
Material of Hose
304 Stainless Steel
MATUJ
Material of Union Joint
HNID
Hose Nominal Inner Dia.
HL
Hose Length 0.1m Increment
m
ID
Inner Dia.
mm
OD
Outer Dia.
mm
MBR
Minimum Bending Radius
mm
CON
Constant
N/mm
NP
Normal Pressure
1 MPa{kgf/cm^2}
RC
Rc (PT)
Inch
IDIA
Inner Dia. - Caulking Metal
mm
L
mm
H1
mm
H2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models