Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Misumi
Description
HOSSB - Hose Bands - Spiral Type
Bill of material
HOSSB58
PN
Part No.
MAT
Material
304 Stainless Steel
NO
No.
TR
Tightening Range
mm
L
30.5 mm
E
15 mm
TT
Tightening Torque
N*m
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model