Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KTGZC - Bite Type Hydraulic Pipe Fittings - Check Connector
Bill of material
KTGZC10-45
PN
Part No.
MATB
Material of Body
1025 Steel
STB
Surface Treatment of Body
Trivalent Chromate
MATN
Material of Nut
1025 Steel
STN
Surface Treatment of Nut
Trivalent Chromate
MATS
Material of Sleeve
Carbon Steel
NO
No.
D
D Applicable Pipe Outer Diameter
mm
RF
Rated Flow
18 l/min
CP
Cracking Pressure
Mpa
T
T R(PT)
G
G Position of Gauge Diameter
mm
H1
H1 Hexagon Opposite Side
24 mm
H
H Hexagon Opposite Side
mm
F
7 mm
LL
l
mm
L
L Hand Tightened Approx.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models