Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-APMFS, SH-APMFS, SHD-APMFS - Precision Cleaning Extension Fittings -L Dimension Standard- Both Ends Female
Bill of material
SL-APMFS-T1-M5
PN
Part No.
CO
Cleaning Options
TSS1
Thread Shape (1)
NO1
No.
THS1
T(PT) G(PF) N(NPT)
1/8
TSS2
Thread Shape (2)
NO2
No.
THS2
T(PT) G(PF) N(NPT)
-
L
L Standard
20 mm
B
13 mm
C
(C)
14.4 mm
DD
d
4.0 mm
ALT1
Engrave Thread Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models