Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SNPFK, SNPFSK - Sanitary Pipes -Divergence One Side Welded Type-
Bill of material
SNPFK1S-131-80-A
PN
Part Number
NO
No.
MAT
Material
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
SHP
Shape Selection
D
mm
DD
d
mm
A
mm
G
mm
K
mm
AH
Shape A H
mm
BH1
Shape B H1
0 mm
BH2
Shape B H2
0 mm
CH1
Shape C H1
0.0 mm
CH2
Shape C H2
0.0 mm
CH3
Shape C H3
0.0 mm
RPT
Shape H R(PT)
-
D1
Shape H D1
0.0 mm
DD1
Shape H d1
0.0 mm
HH
Shape H H
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models