Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Misumi
Description
FJUMB, FJUMBSS - Floating Joints - Space Saving Type - Male Thread Compact Type
Bill of material
FJUMB10
PN
Part No.
MATMF
Material of Mount Flange
HARDMF
Hardness of Mount Flange
50~55HRC
STMF
Surface Treatment of Mount Flange
Black Oxide
MATCC
Material of Cylinder Connector
1045 Steel
HARDCC
Hardness of Cylinder Connector
45~50HRC Surface Induction Hardening
M
MP
MxPitch
A
mm
D1
mm
D2
mm
TT
t
mm
F
mm
PCD
P.C.D.
mm
DD
d
mm
DD1
d1
mm
H1
mm
F1
F (Cylinder Connector)
mm
L
mm
D
mm
H
mm
T
mm
W
mm
L1
mm
SR
mm
U
Allowable Eccentric Distance
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model