Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MDSN - Solenoid Valves - 2 Port Type
Bill of material
MDSN-B
PN
Part No.
MDSN-B
MATB
Material of Body
C3604 Brass
MATFC
Material of Fixed Core
Magnetic Stainless
MATCC
Material of Coil Case
Low Carbon Steel
STCC
Surface Treatment of Coil Case
Black Resin Coating
MATN
Material of Nut
1015 Carbon Steel
STN
Surface Treatment of Nut
Nickel Plating
V
Valve Voltage
V
RC
Rated Current 50/60 Hz
88/73 mA
TYPE
Valve Type
2-Port Valve
PORT
Port
2 ports
PNO
Position Number
2
AF
Applicable Fluid
Air, Purified Water
OP
Operating Pressure
0~1.5 Mpa
SA
Effective Sectional Area
1.54 mm^2
OT
Operating Temperature Range (deg Celsius)
5~40
AVR
Allowable Voltage Range (%)
+/-10
PCC
Piping Connection Caliber
Rc1/8
MASS
Mass
310 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models