Catalog navigation
Seleção de modelos em CAD
Available products: 7
HELP_VARIABLE
Company
Misumi
Description
PSHDMH, PSHDMS, PSHDMMC, RSHDMH, RSHDMS, RSHDMMC - Large Diameter Pusher -Threaded Type-
Bill of material
PSHDMH12
PN
Part No.
MATP
Material of Pusher
MATCR
Material of Core Rod
304 Stainless Steel
TS
Type Selection
D
mm
L
mm
MP
MxPitch (Coarse)
LL
l
mm
SR1
-
F
0 mm
GG
(g)
0.0 mm
R2
mm
MM
m
mm
LL1
l1
mm
LL2
l2
mm
FF
f
mm
W
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD