Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Misumi
Description
RBPB - Spherical Bearings - Standard Type
Bill of material
RBPB14
PN
Part No.
MATH
Material of Holder
1035 Steel
MATSIR
Material of Spherical Inner Ring
51200 Bearing Steel
STSIR
Surface Treatment of Spherical Inner Ring
Hard Chrome Plating
HARDSIR
Hardness of Spherical Inner Ring
58HRC~
MATB
Material of Bushing
Special Copper Alloy
DD
d
mm
D
mm
B
mm
B1
mm
DD1
d1
mm
H
mm
R
BD
Ball Dia.
mm
A1
Allowable Slant Angle Alpha 1 (Degree)
mm
A2
Allowable Slant Angle Alpha 2 (Degree)
A3
Allowable Slant Angle Alpha 3 (Degree)
SLC
Static Load Capacity Radial Cs
kN
MASS
Mass
g
RDC
Radial Direction Clearance
0.035mm or Less
ADC
Axial Diredtion Clearance
0.1mm or Less
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD