Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
QBPFCH, QBPFSH - Quick Couplings - High Flow Rate - Valve Type, Plug
Bill of material
QBPFCH2
PN
Part No.
MAT
Material
NO
No.
RC
Rc (PT)
L
mm
L1
mm
B
mm
AF
Applicable Fluid
Water/Oil/Air
MATS
Material of Seal
Nitrile Rubber
OTR
Operating Temperature Range (deg Celsius)
-20 ~ 80
MOP
Max. Operating Pressure
4.9MPa No.6 - 8/ 2.9MPa
PR
Pressure Resistance
7.5MPa No.6 - 8/4.5MPa
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models