Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
QNSHC, QNSHS - Quick Couplings - No Valve Type - Hose Connection Sockets
Bill of material
QNSHC9
PN
Part No.
MAT
Material
AF
Applicable Fluid
Water, Oil, Air
MATS
Material of Seal
Nitrile Rubber
OT
Operating Temperature Range
-20~80 °C
OP
Max. Operating Pressure
2.9 MPa
NO
No.
B
mm
D
mm
DD
d
mm
A
mm
L
mm
L1
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD