Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
SPCNLH - Flow Rate Controllers - Flow Control Valves with 1-Touch Couplings - Low-Height Type
Bill of material
SPCNLH4-M3
PN
Part No.
MATMB
Material of Main Body
303 Stainless Steel
MATT
Material of Thread
STT
Surface Treatment of Thread
OTR
Operating Temperature Range (degree Celsius)
-5~60
OPR
Operating Pressure Range
0.05~0.7 MPa
D
mm
NOM
Nominal
A
mm
B
mm
C
mm
E
mm
H
H W/Flats
mm
L
13.0 mm
M
M Thread Size
MASS
Mass
g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD