Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VFLT - Vacuum Filter
Bill of material
VFLT4
PN
Part No.
MAT
Material
Polycarbonate
D
mm
B1
mm
B2
33 mm
B3
18 mm
B4
24 mm
L1
mm
L2
mm
P1
18.2 mm
P2
20 mm
P3
17.5 mm
C
mm
F1
10 mm
F2
20 mm
FA
Filtration Atrea
7.5 cm2
MASS
Mass
g
AF
Applicable Fluid
Air
OT
Operating Temperature Range
0~60 °C
OP
Operating Pressure Range
-100~0 MPa
RS
Rated Supply Pressure
100 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models