Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HIPLKH2H, HIPLKH4H, HIPLKH6H - High Temperature Insulation Sheets - High Temperature Resisting Grade - Hole Type
Bill of material
HIPLKH2H-20-20-1-F9-G5-N3
PN
Part No.
HIPLKH2H-20-20-1-F9-G5-N3
TP
Type Selection
HIPLKH
GR
Grade
High Temperature Resistance
COLOR
Color
White
OT
Ambient Operating Temperature (deg Celsius)
~400
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.15 mm
BNDS
N Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models