Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HIPSKH2H, HIPSKH4H, HIPSKH6H - Insulation Sheet - Hole Machining
Bill of material
HIPSKH2H-20-20-1.5-F9-G5-N3
PN
Part No.
HIPSKH2H-20-20-1.5-F9-G5-N3
TYPE
Type
HIPSKH
TP
Type Selection
HIPSKH2H, HIPSKH4H, HIPSKH6H
COLOR
Color
Gray
OT
Ambient Operating Temperature (deg Celsius)
Room Temperature~800
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.15 mm
BNDS
N Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model