Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHCA, MCHCB - Cartridge Heaters - Uniform Heating Type
Bill of material
MCHCA8-150-V100-W80-B100-N
PN
Part No.
MATB
Material of Body
304 Stainless Steel
MATK
Material of Knurling
304 Stainless Steel
MATT
Material of Terminal
Copper (Tin Plating)
MATF
Material of Flange
Stainless Steel
OT
Maximum Operating Temperature (deg Celsius)
600
WR
Winding Ratio
D
mm
L
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
VS
V (Voltage Selection)
V
W
W (Electric Power) 10W Increment
W
TP
Lead Wire Type
HRLW
Heat Resistance of Lead Wire (deg Celsius)
180
F
F (Lead Wire) 10mm Increment
mm
Enter value for F
F (Lead Wire) 10mm Increment
mm
cm
inch
ft
ST
Terminal Selection
EPD
Electric Power Density
W/cm**2
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
Previews
3D
2D
Baixar modelos em CAD