Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MPHHS, MPHH - Quartz Far Infrared Heaters
Bill of material
MPHHS-150-V100
PN
Part No.
MPHHS-150-V100
TP
Type Selection
MPHHS, MPHH
TS
Type Selection
MATQT
Material of Quartz Tube
Quartz Glass
MATHC
Material of Heater Cap
Brass+Nickel Plating
MATT
Material of Terminal
303 Stainless Steel
MATRM
Material of Reflection Mirror
A1050
MATSP
Material of Side Plate
A1050
MATHMMF
Material of Holder Mounting Metal Fitting
1018 Steel Equivalent+Ni Chrome Plating
L
L (Effective Length) 10mm Increment
mm
Enter value for L
L (Effective Length) 10mm Increment
mm
cm
inch
ft
V
V (Voltage) Selection
V
W
W (Electric Power)
250 W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models