Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
MSNDFL - Temperature Sensors - K Thermocouple - Lead Wire Dimension Configurable Type
Bill of material
MSNDFL1.6-30-F0.3-N
PN
Part No.
MATS
Material of Sheath
316 Stainless Steel
MATSL
Material of Sleeve
304 Stainless Steel
HRS
Heat Resistance of Sleeve (deg Celsius)
80
MATLW
Material of Lead Wire
Glass Wool Coating
HRLW
Heat Resistance of Lead Wire (deg Celsius)
150
D
mm
LS
L Selection
mm
F
F Lead Wire Length 0.1m Increment
m
CTS
Terminal Selection
NOTE
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели