Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MURH - Universal Relays - Soldered Terminal Type
Bill of material
MURH10
PN
Part No.
AC
Accessories
Socket for Relay (1 Pc.), Spring Metal Fitting (2 Pcs.)
NO
No.
RC50
Rated Current +/- 15 percent for 50Hz
mA
RC60
Rated Current +/- 15 percent for 60Hz
mA
V
Rated Voltage AC
V
CR
Coil Resistance +/-10 percent (at 20 deg Celsius)
ohm
NOP
Number of Poles
2
ACC
Allowable Contact Current
10A
CV
Contac Rating Voltage
AC250, DC30 V
ACP
Allowable Contact Power (Resistance Load)
AC2500VA, DC300W
LCRL
Load Current at Resistance Load
10A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models