Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HIPHA_, HIPHAP_ - Heat Insulating Plates - Heat Resistant Grade
Bill of material
HIPHA-20-20-3
PN
Part Number
HIPHA-20-20-3
TYPE
Type
HIPHA
GR
Grade
Heat Resistance
COLOR
Color
Gray
OT
Ambient Operating Temperature (deg Celsius)
~500
TOLS
Tolerance Selection
TYS
Type Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
HS
Hole Selection
BNDS
Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
G
G 0.5mm Increment
mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT3
Slot Hole
H
H 1mm Increment
mm
ZC
ZC 5mm Increment
mm
J
J 1mm Increment
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD