Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HIPYA_, HIPYAP_ - Heat Insulating Plates - High Strength Grade
Bill of material
HIPYA-20-20-3
PN
Part Number
HIPYA-20-20-3
TP
Type Selection
HIPYA
GR
Grade
High Strength
COLOR
Color
Brown
OT
Ambient Operating Temperature (deg Celsius)
~180
TOLS
Tolerance Selection
TYS
Type Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.0/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.0/0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.05 mm
HS
Hole Selection
BNDS
Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
G
G 0.5mm Increment
mm
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT3
Slot Hole
H
H 1mm Increment
mm
ZC
ZC 5mm Increment
mm
J
J 1mm Increment
mm
NOTE
Note
-
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model