Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFHQ - Rectangular Aluminum Tubes
Bill of material
HFHQ1515-1.5-50
PN
Part No.
HFHQ1515-1.5-50
TP
Type Selection
HFHQ
MAT
Material
6063 Aluminum
ST
Surface Treatment
Clear Anodizing
A
mm
B
mm
T
1.500 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Through Hole
N
N Bolt Dia.
NOHX
No. of Holes on X Plane
XA
XA First Distance form Left End
mm
XB
XB Second Distance form Left End
mm
XC
XC Third Distance form Left End
mm
XD
XD Fourth Distance form Left End
mm
XE
XE Fifth Distance form Left End
mm
NOHY
No. of Holes on Y Plane
YA
YA First Distance form Left End
mm
YB
YB Second Distance form Left End
mm
YC
YC Third Distance form Left End
mm
YD
YD Fourth Distance form Left End
mm
YE
YE Fifth Distance form Left End
mm
NOHZ
No. of Holes on Z Plane
ZA
ZA First Distance form Left End
mm
ZB
ZB Second Distance form Left End
mm
ZC
ZC Third Distance form Left End
mm
ZD
ZD Fourth Distance form Left End
mm
ZE
ZE Fifth Distance form Left End
mm
NOHQ
No. of Holes on Q Plane
QA
QA First Distance form Left End
mm
QB
QB Second Distance form Left End
mm
QC
QC Third Distance form Left End
mm
QD
QD Fourth Distance form Left End
mm
QE
QE Fifth Distance form Left End
mm
MASS
Mass
0.220 kg/m
SA
Sectional Area
81 mm2
GMILX
Geometrical Moment of Inertia lx X10^4
0.422 mm4
GMILY
Geometrical Moment of Inertia ly X10^4
0.422 mm4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models