Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BST - Economy Stainless Butt Hinges Round Hole Type
Bill of material
C-SHHPSKN5-2
PN
Part No.
MAT
Material
NO
No.
NOH
No. of Hole on One Side
L
41 mm
W
36 mm
K
8.0 mm
P
25 mm
J
7.5 mm
S
21 mm
ND
N Drill
5.5 mm
T
2.0 mm
E
4.6 mm
R
4.6 mm
CR
mm
D
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    HHMT - Round Drop Bolt
    Misumi
    LCAR, LCAL - Window Style Latches
    Misumi
    C-PKBS3 - C-VALUE Draw Latches - Pitch 51 - Buffered Type
    Misumi
    LCR, LCL - Rotating Latches
    Misumi
    HHMU - Large Cabinet Locks
    Misumi
    C-HHPBSN - C-VALUE Hinges - Aluminum - Alumite black
    SRD-FA
    GASPSD - Hinge - stainless steel hinge - tapered hole
    Misumi
    HHS - Butt Hinges
    Misumi
    UWAUNS - Handles - Embedded Pulls
    Misumi
    SHHPS, SHHPT, SHHPSK, SHHPBT - Stainless Steel Hinges, Steel Hinges
    SRD-FA
    GASPS,GASPSK - Hinge - stainless steel hinge - through hole type
    SRD-FA
    GAFVOS - flat type(Six holes to install)/Carbon steel butterfly hinge
    KUNLONG
    SK2-072-3 - Butt Hinge
    KUNLONG
    SK2-8079 - Butt Hinge
Previews
3D
Dimension
2D
Download CAD models