Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HAC6-HS5D_-S,HAC8-HS5D_-S - Safety switch contact type (set for mounting sliding and hanging sliding door units) 6 series (groove width 8 mm), 8 series (groove width 10 mm)
Bill of material
HAC6-HS5D-11RN-HS9Z-A52-S
PN
Part Number
NO
No.
SWT
Switch Type
HS5D
CC
Connection configuration
O
Operation head color/body color
RN
SW
Safety switch key (IDEC model number)
DT
Door type
S
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models