Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HHDNFA - Angled Handles External Attachment Type
Bill of material
HHDNFA112
PN
Part No.
HHDNFA112
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Baking Finish
L
112 mm
AL
Allowable Load
1100 N
MASS
Mass
105 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir