Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HSCDF - Protection Rubbers for Aluminum Frames - Specified Sizes
Bill of material
HSCDF5-S-50
PN
Part No.
MAT
Material
EPDM Rubber
HARD
Hardness
Shore A60
HR
Heat Resistance
-40~120 °C
NO
No.
COLOR
Color
Light Gray
L
Length 1mm Increment
mm
Enter value for L
Length 1mm Increment
mm
cm
inch
ft
CFSW
Corresponding Frame Slot Width
mm
CFT
Corresponding Frame Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models