Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LMCSB, LMCSG - Economy Slot Covers for Aluminum Frames
Bill of material
LMCSB6
PN
Part Number
COLOR
Color
NO
space width
L
package
2m*50PCS
A
7.2 mm
B
6.0 mm
H1
4.0 mm
H2
3.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    HSCM - Slot Covers - Aluminum - Specified Size
    Misumi
    HRLSP - Slide Spacers
    Misumi
    HSCY - Slip Covers Standard Dimension
    Misumi
    HRLCN - Slide Rails for Aluminum Frames - Rail Connectors
    Misumi
    LCEC10, LCECR10 - Economy Extrusion End Caps - LCEC10 Series
    Misumi
    HSCA5,HSCA6,HSCA8,HSCA845,HSCA10 - Slot Covers - Resin Type
    Misumi
    HRLCS - Sheet Holders
    Misumi
    HSCG - Non-Slip Covers Standard Dimension
    Misumi
    FJRP - Leveling Mounts - Rotary Short
    NTN Corporation
    L type collar ring
    DAIDO METAL
    Slide Type L Plate
    CKD
    L type bracket set
    Murrplastik
    Type VAW 122 - Guide channel
    Yiheda 3D Electronic Gallery
    HFR29 - Stainless Steel Butterfly Hinges,L Type Four-Shaft Type
Previews
3D
Dimension
2D
Download CAD models