Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
PFSPPH - Linear Wheel - Narrow Pitch Type
Bill of material
PFSPPH-2000
PN
Part No.
PFSPPH-2000
MATE
Material of Edge
Low Carbon Steel
STE
Surface Treatment of Edge
Chrome Free Hot Dip Galvanizing
MATW
Material of Wheel
Polypropylene
MATS
Material of Shafts
1018 Carbon Steel
STS
Surface Treatment of Shafts
Trivalent Chromate Plating
TS
Type Selection
Narrow Pitch Type
L
L Nominal Length
mm
LA
L Actual Length
2000 mm
A
40.1 mm
H
31.6 mm
E
4 mm
P
20 mm
D
18 mm
LL1
l1
10 mm
NOW
No. of Wheels (Quantity)
99
MASS
Mass
2.50 kg
WL
Withstand Load (Per Wheel)
7 kg
CP
Applicable Connecting Parts
JBS50_A
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir