Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
PASUS_H, PMSUS_H, PHSUS_H - Stainless Steel Panels - Hole Type
Bill of material
PASUS2H-50-50-0.8-F9-G5-N3
PN
Part Number
PASUS2H-50-50-0.8-F9-G5-N3
TP
Type Selection
Hole Type
MAT
Material
304 Stainless Steel
FM
Finish Method
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
HT
Type of Hole
BDS
Bolt Dia. Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT3
Relief at Four Corners
CN
CN 1mm Increment
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT4
Bending at One Side
ZM
ZM 1mm Increment
mm
ALT5
Bending at Right and Left Side
XM
XM 1mm Increment
mm
ALT6
Bending at 4 Sides
XYM
XYM 1mm Increment
mm
ALT7
Same Size Chamfer at Four Corners
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели