Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
PMLU, PMLUS - Perforated Metals - Long Hole Type
Bill of material
PMLU5-100-100
PN
Part No.
PMLU5-100-100
TP
Type Selection
Long Hole Type
MAT
Material
D
5 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
1.0 mm
P
25 mm
L
20 mm
PR
Perforated Rate (%)
47.1
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD