Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMAZ - Casters with Level Adjusters-Ultra Light Load-
Bill of material
CMAZ40-N
PN
Part Number
D
mm
H
mm
A
78 mm
F
64 mm
DD
d
6.5 mm
TT
t
2 mm
RR
r
49 mm
B
21 mm
E
20 mm
S1
9 mm
S2
9.5 mm
K
37 mm
W
30 mm
BB
b
17 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models