Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CPHM - Side Caster Plates
Bill of material
CPHM10-5-E8-F8-G42-P8-Q7-R57
PN
Part No.
MAT
Material
ADC12
ST
Surface Treatment
Baking Finish
COLOR
Color
Silver
M
M (Coarse)
NS
N Selection (Through Hole)
mm
E
E 0.5mm Increment
mm
Enter value for E
E 0.5mm Increment
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
P
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
Q
Q 0.5mm Increment
mm
Enter value for Q
Q 0.5mm Increment
mm
cm
inch
ft
R
R 0.5mm Increment
mm
Enter value for R
R 0.5mm Increment
mm
cm
inch
ft
L
70 mm
W
21.5 mm
H
45 mm
T
8 mm
D
31 mm
Y
16 mm
C
27 mm
MASS
Mass
135 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models