Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
CSJM - Resin Casters
Bill of material
CSJM18-8-N
PN
Part No.
BT
Body Type
Swivel
MATB
Material of Body
Nylon
MATW
Material of Wheel
Nylon
MATT
Material of Thread
S45C(1045 Steel)(1.1191_C45E (Ck45))
STT
Surface Treatment of Thread
Bright Chromate
D
mm
M
8
H
mm
A
50 mm
B
mm
SNB
Attached Screw Part NB
13 mm
SNT
Attached Screw Part NT
3 mm
SNL
Attached Screw Part NL
14 mm
RR
r
mm
E
10 mm
AL
Allowable Load
300 N
MASS
Mass
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели